Take a look at our various customer cases
Faced with rising demand for AI and HPC, NorthC partnered with Legrand to rapidly upgrade its infrastructure—delivering scalable, energy-efficient, and high-density solutions that meet the toughest challenges in power and cooling.
Start Campus partnered with Legrand to create one of Europe’s most sustainable hyperscale data centers in Sines, Portugal. Powered entirely by renewable energy, the 1.2 GW campus integrates ColdLogik Rear Door Cooling from USystems, a brand of Legrand, and seawater-based thermal management to achieve exceptional efficiency, with a PUE target of 1.1 and WUE of 0. This long-term alliance combines innovation, lifecycle support, and AI-ready infrastructure to set a new standard for sustainable data center design.
For over a decade, Cambridge University’s West Cambridge Data Centre has set new standards in sustainable high-performance computing. With ColdLogik at its core, the facility delivers 100% free cooling, supports up to 44kW per rack, and has seamlessly evolved to integrate direct liquid cooling for the DAWN Supercomputer, proving that energy efficiency and scalability can go hand in hand.
CERN, the world’s leading particle physics laboratory, relies on extreme-performance computing to analyse vast volumes of experimental data. To support these mission-critical operations, USystems provides advanced ColdLogik rear door cooling solutions engineered for high-density environments. Once installed and commissioned, the systems run reliably and efficiently with minimal intervention—helping CERN maintain continuous research operations while reducing energy use and supporting long-term sustainability goals. Through this partnership, CERN remains focused on groundbreaking scientific discovery while USystems ensures the robust, sustainable infrastructure required to power it.
- Type of project: Commercial - Data center
- Brand: Minkels, Usystems
- Added value: Sustainability, Reliability, and Flexibility
Sony UK Technology Centre selected USystems’ EDGE-3 Soundproof Micro Data Center (MDC) to meet its high-density cooling needs in a space-constrained environment. The plug-and-play EDGE-3 solution provides up to 12kW of cooling, noise reduction of 28.5dBA, and supports modular expansion without requiring a water supply — delivering energy-efficient, flexible infrastructure in just 1m² of floor space.
Discover how a hybrid system slashed emissions and PUE, setting new energy standards for Cambridge University Data Center
DataBank and Georgia Tech have partnered to create ATL1 — an advanced HPC data center in Atlanta’s CODA building. Powered by ColdLogik Rear Door Coolers from USystems, ATL1 cuts cooling energy use by 90%, supports 50–100 kW rack densities, and reuses heat — setting a new benchmark for sustainable digital infrastructure.
ARM Holdings HQ's New Build High Density Data Centre
The West Cambridge Data Centre consolidates the University of Cambridge’s distributed machine rooms into a purpose-built, energy-efficient facility designed for high-density research computing and long-term sustainability. Using a hybrid chilled-water cooling architecture and ColdLogik Rear Door Heat Exchangers, the data center supports mixed workloads ranging from 3.5 kW to 30 kW per cabinet while achieving a target PUE of 1.2. This unified cooling strategy eliminates the need for multiple systems, reduces carbon emissions by 10%, and delivers resilient, scalable infrastructure across four data halls. With £20 million invested, Cambridge has established a new benchmark for sustainable, high-performance university data centers.
- Type of project: Commercial – New build data center (HQ campus)
- Brands: Legrand, Usystems
- Product & systems: Rear Door Heat Exchangers (RDHx), Cooling Distribution Unit (CDU), patented Leak Prevention System (LPS)
- Added value: Ultra-efficient, Sustainable, Resilient, Free-cooling, Low-carbon, Energy-optimized, Secure, Disaster-ready
- Type of project: Commercial – Colocation data center
- Brands: Legrand, Usystems
- Product & systems: USpace ColdLogik compliant cabinets with ColdLogik CL20 C8 Rear Door Heat Exchangers (RDHx), Modbus monitoring integrated into customer BMS
- Added value: Modular, Scalable, Energy-efficient, Low-PUE, Capital-efficient, Flexible, Redundant, Expansion-ready
- Type of project: Commercial – Containerised HPC data center
- Brands: Legrand, Minkels
- Product & systems: ColdLogik compliant server cabinets, ColdLogik Rear Door Heat Exchangers (RDHx)
- Added value: HPC-ready, High-density, Container-optimized, Energy-efficient, Low-PUE, Modular, Space-independent, Scalable
- Type of project: Commercial – Data center expansion (HQ retrofit)
- Brands: Legrand, Usystems
- Product & systems: Rear Door Heat Exchangers (RDHx), patented Leak Prevention System
- Added value: Retrofit-compatible, High-density, Energy-efficient, Space-constrained, Secure, Resilient
- Type of project: Commercial – Data center retrofit (live environment)
- Brands: Legrand, Usystems
- Product & systems: CL20 Rear Door Heat Exchangers (RDHx), USpace ColdLogik compliant cabinets, Multi Application Tile (MAP), Leak Prevention System (LPS)
- Added value: Retrofit-ready, Non-disruptive, Cost-efficient, Space-optimized, Resilient, Safe, High-density, Reliable
- Type of project: Commercial – New build data center
- Brands: Legrand, Usystems
- Product & systems: Rear Door Heat Exchangers (RDHx), ColdLogik Room Management System (RMS)
- Added value: Energy-efficient, High-density, Low-PUE, Low-CAPEX, Scalable, Resilient, Space-optimized, Future-ready