-
YesBuilt as safety transformer
-
230-230 VPrimary voltage 1
-
NoBuilt as safety transformer
-
215-215 VPrimary voltage 1
-
440-440 VPrimary voltage 1
-
400-400 VPrimary voltage 1
-
24-24 VSecondary voltage 1
-
115-115 VSecondary voltage 1
-
230-230 VSecondary voltage 1
-
12-12 VSecondary voltage 1
-
63 VARated apparent power
-
100 VARated apparent power
-
160 VARated apparent power
-
630 VARated apparent power
-
250 VARated apparent power
-
40 VARated apparent power
-
400 VARated apparent power
-
1000 VARated apparent power
-
2500 VARated apparent power
-
4000 VARated apparent power
-
220 VARated apparent power
-
310 VARated apparent power
-
450 VARated apparent power
-
1600 VARated apparent power
-
6300 VARated apparent power
-
5000 VARated apparent power
-
8000 VARated apparent power
-
10000 VARated apparent power
-
500 VARated apparent power
-
750 VARated apparent power
-
1500 VARated apparent power
-
2000 VARated apparent power
-
94 mmWidth
-
84 mmWidth
-
106 mmWidth
-
120 mmWidth
-
95 mmWidth
-
240 mmWidth
-
150 mmWidth
-
300 mmWidth
-
126 mmWidth
-
182 mmWidth
-
290 mmWidth
-
220 mmWidth
-
132 mmWidth
-
270 mmWidth
-
96 mmWidth
-
207 mmWidth
-
192 mmWidth
-
245 mmWidth
-
215 mmWidth
-
340 mmWidth
-
121 mmWidth
-
230 mmWidth
-
107 mmWidth
-
390 mmWidth
-
320 mmWidth
-
265 mmWidth
Auto-transformer - single phase - protected - 400/230 V - 0.25 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.5 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 0.75 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 1 kVA - 2 x 4 mm²
Auto-transformer - single phase - protected - 400/230 V - 1.5 kVA - 2 x 16 mm²
Auto-transformer - single phase - protected - 400/230 V - 2 kVA - 2 x 16 mm²
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 63 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 100 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 160 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 250 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 400 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 630 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 1000 VA
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 4 kVA
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 5 kVA
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 4 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 5 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 8 kVA
Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 10 kVA
Safety transformer - 230-400 V / 24-48 V - 63 VA - 2 x 4 mm²