Skip to main content
Logo print

Synergy™ - Socket outlet - 1 gang unswitched Saso - 15 A - 127 V~ - White

Synergy™ LEGRAND

Synergy™ - Socket outlet - 1 gang unswitched Saso - 15 A - 127 V~ - White

REF. 730085 EAN. 3245067300855
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Concurrently switching neutral conductor No
Protective contact Other
Number of active contacts (round) 0
Number of active contacts (flat) 2
Number of active contacts (square) 0
Assembly arrangement Basic element with full cover plate
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of socket outlets 1
Socket outlets phase-separated No
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Overvoltage protection No
Fault current protection No
With miniature fuse No
Special power supply None
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 15 A
Nominal voltage 127 V
Frequency (Min-Max) 50-60 Hz
Suitable for degree of protection (IP) IP2X
degree of impact strength (IK) IK01
Device width 86 mm
Device height 86 mm
Device depth 34 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 27 mm
Operating / setting temperature (Min-Max) -5-40 °C
Storage temperature (Min-Max) -5-40 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 4-4 mm²
Cable support Other
Connected object No

Documentation

1 document
Technical Sheet
F00275EN-00.pdf pdf (0.17 Mo)
1 document
Catalogue Commercial Page
ex223001_0719.pdf pdf (0.09 Mo)
SELECT AN ACTION