-
13 ANominal current
-
OtherType of connector
-
15 ANominal current
-
16 ANominal current
-
5 ANominal current
-
2 ANominal current
-
1Number of socket outlets
-
2Number of socket outlets
-
3Number of socket outlets
-
6Number of socket outlets
-
100-240 VOperating voltage (Min-Max)
-
Loudspeaker connectionUtilization
-
3Category
-
StraightOutlet direction
-
3000 mAMax. output current
-
British StandardModel
-
End socketModel
-
NoSurface mounting
-
1 dBTap loss at 860 MHz
-
OtherModel
-
1.5 dBTap loss at 860 MHz
-
Flush-mountedMounting method
-
Surface mountedMounting method
-
OtherMounting method
-
1Number of outlets
-
3Number of outlets
-
GlossySurface finishing
-
IP2XSuitable for degree of protection (IP)
-
MattSurface finishing
-
IP40Suitable for degree of protection (IP)
-
IP20Suitable for degree of protection (IP)
-
IP24Suitable for degree of protection (IP)
-
IP21Degree of protection (IP)
-
IP24Degree of protection (IP)
-
GoldColour
-
Stainless steelColour
-
WhiteColour
-
AluminiumColour
-
GreyColour
-
ChromeColour
-
AnthraciteColour
-
BlackColour
-
NoAntimicrobial treatment
Synergy™ - Cooker control unit - Double pole switch + Double pole socket - White
Synergy™ - Cooker control unit - Double pole switch + Double pole socket + indicator - White
Synergy™ - TV socket - single - male - White
Synergy™ - SAT socket - single - ''F'' type - White
Synergy™ - TV-R-SAT socket - ''F'' type - White
Synergy™ - Telephone socket - UK secondary - White
Synergy™ - Telephone socket - RJ 11/RJ 12 - single - White
Synergy™ - Socket outlet - 1 gang unswitched - 2 A 250 V~ - White
Synergy™ - Double pole socket outlet - 1 gang - 13 A 250 V~ - White
Synergy™ - Double pole socket outlet - 1 gang + indicator - 13 A 250 V~ - White
Synergy™ - Double pole socket outlet - 1 gang for standard E applications - 13 A 250 V~ - White
Synergy™ - Socket outlet - 1 gang unswitched - 13 A 250 V~ - White
Synergy™ - Socket outlet - 1 gang switched - 13 A 250 V~ - White
Synergy™ - Double pole socket outlet - special E pin - 1 gang switched - 13 A - White
Synergy™ - Socket outlet - 1 gang unswitched - 5 A 250 V~ - White
Synergy™ - Socket outlet - 1 gang switched - 5 A 250 V~ - White
Synergy™ - Double pole socket outlet - 2 gang - 13 A 250 V~ - White
Synergy™ - Double pole socket outlet - 2 gang + indicator - 13 A 250 V~ - White
Synergy™ - White 1 gang single pole switched outlet - with USB C 18W charger
Synergy™ - Double pole socket outlet - 2 gang for standard E applications - 13 A 250 V~ - White
Synergy™ - Socket outlet - 2 gang unswitched - 13 A 250 V~ - White
Synergy™ - Socket outlet - 2 gang switched - 13 A 250 V~ - White
Synergy™ - Double pole socket outlet - special E pin - 2 gang switched - 13 A - White
Synergy™ - 1 gang single pole unswitched outlet - with USB A 15W charger - White