Synergy Authentic shaver socket Brushed Stainless steel
Synergy™
LEGRAND
Synergy Authentic shaver socket Brushed Stainless steel
REF. 833090
EAN.
3414970665447
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Cover plate |
---|---|
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | Yes |
Nominal voltage low value | 115 V |
Nominal voltage high value | 240 V |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Surface protection | Metallic |
Surface finishing | Glossy |
Colour | Other |
Transparent | No |
Device width | 86 mm |
---|---|
Device height | 146 mm |
Device depth | 45 mm |
With built-in installation box | No |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 41 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP24 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | automatic terminal |
Documentation
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_709925
(0.54 Mo)
SELECT AN ACTION