| CEE socket outlet 16 A | None |
|---|---|
| CEE socket outlet 32 A | Other |
| CEE socket outlet 63 A | None |
| CEE socket outlet 125 A | None |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
| Protection | None |
| Earth leakage switch | None |
| Number of miniature circuit breakers (MCB) | 0 |
| Housing material | Plastic |
| Power supply/connection possibility | Other |
|---|---|
| Diameter cable entry | M32 |
| Handling | Wall mounting |
| Degree of protection (IP) | IP44 |
| Military model | No |
| Colour | Grey |
| Height | 174 mm |
| Width | 113 mm |
| Depth | 156 mm |