| Number of poles | 3 |
|---|---|
| Number of knife blade fuse holders | 3 |
| Number of fuse switch disconnectors | 0 |
| Concurrently switching neutral conductor | No |
| Rated current | 400 A |
| Mounting method | Mounting plate |
| Construction size | Other |
|---|---|
| With cover | Yes |
| Height | 246 mm |
| Width | 274 mm |
| Depth | 214 mm |