-
4Number of poles
-
3Number of poles
-
Complete device in housingDevice construction
-
BlackColour control element
-
230-690 VRated operating voltage (Min-Max)
-
160 ARated permanent current Iu
-
250 ARated permanent current Iu
-
400 ARated permanent current Iu
-
630 ARated permanent current Iu
-
100 ARated permanent current Iu
-
63 ARated permanent current Iu
-
800 ARated permanent current Iu
-
1000 ARated permanent current Iu
-
1250 ARated permanent current Iu
-
1600 ARated permanent current Iu
-
Rocker leverType of control element
-
Turn buttonType of control element
-
IP20Degree of protection (IP), front side
Isolating switch - DPX-IS 1600 with release - 3P - 800 A - front handle
Isolating switch - DPX-IS 1600 with release - 3P - 1000 A - front handle
Isolating switch - DPX-IS 1600 with release - 3P - 1250 A - front handle
Isolating switch - DPX-IS 1600 with release - 3P - 1600 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 800 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 1000 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 1250 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 1600 A - front handle
Isolating switch - DPX-IS 250 without release - 3P - 160 A - front handle
Isolating switch - DPX-IS 250 without release - 3P - 250 A - front handle
Isolating switch - DPX-IS 250 without release - 4P - 160 A - front handle
Isolating switch - DPX-IS 250 without release - 4P - 250 A - front handle
Isolating switch - DPX-IS 250 without release - 3P - 160 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 3P - 250 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 160 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 250 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 3P - 160 A - left-hand side handle
Isolating switch - DPX-IS 250 without release - 3P - 250 A - left-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 160 A - left-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 250 A - left-hand side handle
Isolating switch DPX-IS 250 with release, 3 poles,rated current of 63A with front handle
Isolating switch DPX-IS 250 with release, 3 poles,rated current of 100A with front handle
Isolating switch DPX-IS 250 with release, 3 poles,rated current of 160A with front handle
Isolating switch DPX-IS 250 with release, 3 poles,rated current of 250A with front handle