| Housing colour | Grey |
|---|---|
| Housing material | Plastic |
| Loudness | 90 dB |
| Frequency sound signal (Min-Max) | 440-554 Hz |
| Nominal voltage (Min-Max) | 10-58 V |
| Type of current | DC |
| Degree of protection (IP) | IP21 |
| Electricity consumption | 0.013 A |
| Radio-controlled | No |
| Width | 122 mm |
| Height | 73 mm |
| Depth | 122 mm |
| Built-in depth | 80 mm |
|---|---|
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | -10-+55 °C |
| Storage temperature (Min-Max) | 0-+55 °C |
| Halogen free | Yes |
| Connection type | Push-in clamp |
| Fitted with rainproof plate protection | No |
| With complemantary luminous signal | No |
| Mounting method | Flush-mounted |
| Vertical fixing center distance (Min-Max) | 110-110 mm |
| Horizontal fixing center distance (Min-Max) | 110-110 mm |
| Contains Batteries and/or Accumulator | No |