| Built as safety transformer | Yes |
|---|---|
| Built as isolating transformer | No |
| Built as energy saving transformer | No |
| Primary voltage 1 (Min-Max) | 230-230 V |
| Primary voltage 2 (Min-Max) | 400-400 V |
| Secondary voltage 1 (Min-Max) | 24-24 V |
| Secondary voltage 2 (Min-Max) | 48-48 V |
| Rated apparent power | 250 VA |
| Type of insulation material according to IEC 85 | B |
| Short-circuit-proof | No |
|---|---|
| Relative short circuit voltage | 5.9 % |
| Width | 215 mm |
| Height | 100 mm |
| Depth | 122 mm |
| Degree of protection (IP) | IP55 |
| Ring core | No |
| Suitable for mounting on PCB | No |
| Suitable for distribution board | No |