| Number of switch positions | 3 |
|---|---|
| Type of control element | Key |
| Suitable for lighting | No |
| Colour control element | Silver |
| Colour indicator light cap | Other |
| Construction type lens | Round |
| Hole diameter | 22.5 mm |
| Switching function latching | Yes |
| Spring-return | No |
| With front ring | Yes |
|---|---|
| Material front ring | Plastic |
| Colour front ring | Chrome |
| Degree of protection (IP), front side | IP66 |
| degree of impact strength (IK) | IK05 |
| Operating / setting temperature | -25-70 °C |
| Storage temperature | -40-70 °C |
| Halogen free | Yes |