-
Wing knobType of control element
-
Rocker leverType of control element
-
KeyType of control element
Osmoz non Illuminated standard handle selector switch - 2 stay-put positions - green
Osmoz non Illuminated standard handle selector switch - 2 stay-put positions - black
Osmoz non Illuminated standard handle selector switch - 2 stay-put positions - grey
Osmoz non illum standard handle selector switch - 2 positions spring return - black
Osmoz non illum standard handle selector switch - 2 stay-put positions 90° - black
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - red
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - green
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - black
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - grey
Osmoz non illum standard handle selector switch - 3 positions spring return left to 0
Osmoz non illum standard handle selector switch -3 positions spring return right to 0
Osmoz non illum standard handle selector switch - 3 positions spring return to 0
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions 90°
Osmoz non Illuminated long handle selector switch - 2 stay-put positions 45°
Osmoz non Illuminated long handle selector switch -2 positions spring return 45°
Osmoz non illum long handle selector switch - 2 stay-put positions (0-12h) 45°
Osmoz non Illuminated long handle selector switch - 2 stay-put positions 90°
Osmoz non Illuminated long handle selector switch - 3 stay-put positions 45°
Osmoz non illum long handle selector switch - 3 positions spring return to 0
Osmoz non Illuminated key selector switch - 2 stay-put positions 45°
Osmoz non Illuminated key selector switch - 2 stay-put positions (0-12h) 45°
Osmoz non Illuminated key selector switch - 2 positions spring return 45°
Osmoz non Illuminated key selector switch - 2 stay-put positions (0-12h) 90°
Osmoz non Illuminated key selector switch - 2 stay-put positions 90°