| Number of switch positions | 2 |
|---|---|
| Type of control element | Rocker lever |
| Suitable for lighting | Yes |
| Colour control element | Black |
| Colour indicator light cap | Colourless |
| Construction type lens | Round |
| Hole diameter | 22.5 mm |
| Switching function latching | Yes |
| Spring-return | No |
| With front ring | Yes |
|---|---|
| Material front ring | Plastic |
| Colour front ring | Chrome |
| Degree of protection (IP), front side | IP66 |
| degree of impact strength (IK) | IK05 |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| Halogen free | Yes |