| Built as safety transformer | No |
|---|---|
| Built as isolating transformer | Yes |
| Built as energy saving transformer | No |
| Primary voltage 1 (Min-Max) | 230-230 V |
| Secondary voltage 1 (Min-Max) | 230-230 V |
| Rated apparent power | 5000 VA |
| Type of insulation material according to IEC 85 | H |
| Short-circuit-proof | No |
| Relative short circuit voltage | 3.1 % |
|---|---|
| Width | 240 mm |
| Height | 390 mm |
| Depth | 250 mm |
| Degree of protection (IP) | IP00 |
| Ring core | No |
| Suitable for mounting on PCB | No |
| Suitable for distribution board | No |