| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | Yes |
| Version as reversing switch | No |
| Max. rated operation voltage Ue AC | 690 V |
| Rated operating voltage (Min-Max) | 230-690 V |
| Rated permanent current Iu | 400 A |
| Rated permanent current at AC-21, 400 V | 400 A |
| Rated short-time withstand current lcw | 15 kA |
| Rated operation power at AC-23, 400 V | 160 kW |
| Conditioned rated short-circuit current Iq | 100 kA |
| Number of poles | 3 |
| Number of auxiliary contacts as normally closed contact | 0 |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as change-over contact | 4 |
|---|---|
| Motor drive optional | No |
| Motor drive integrated | No |
| Voltage release optional | Yes |
| Device construction | Complete device in housing |
| Suitable for floor mounting | Yes |
| Suitable for front mounting 4-hole | Yes |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | Yes |
| Suitable for intermediate mounting | No |
| Colour control element | Black |
| Type of control element | Rocker lever |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Screw connection |
| Degree of protection (IP), front side | IP20 |