Skip to main content
Logo print

Isolating switch DPX-IS 250 with release, 4 poles,rated current of 100A with front handle

DPX 250 LEGRAND

Isolating switch DPX-IS 250 with release, 4 poles,rated current of 100A with front handle

REF. 026635 EAN. 3245060266356

DPX-IS isolating switch for on-load circuit breaking by visible isolation and positive contact action

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage (Min-Max) 230-690 V
Rated permanent current Iu 100 A
Rated permanent current at AC-21, 400 V 100 A
Rated short-time withstand current lcw 9 kA
Rated operation power at AC-23, 400 V 40 kW
Conditioned rated short-circuit current Iq 100 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 3
Motor drive optional No
Motor drive integrated No
Voltage release optional Yes
Device construction Complete device in housing
Suitable for floor mounting Yes
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Turn button
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP20

Documentation

3 documents
Technical Sheet
F00697EN_05.pdf pdf (0.59 Mo)
Technical Sheet
F00697FR_05.pdf pdf (0.6 Mo)
Instruction Use
Y2376B.pdf pdf (0.82 Mo)
3 documents
Catalogue Commercial Page
ex223001_0248.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0254.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0249.pdf pdf (0.11 Mo)
1 document
3D Autocad
026607.dwg dwg (0.14 Mo)
1 document
Agreement
OC / CB-SE-106716 (0.09 Mo)
SELECT AN ACTION