| Built as safety transformer | Yes |
|---|---|
| Built as isolating transformer | No |
| Built as energy saving transformer | No |
| Primary voltage 1 (Min-Max) | 215-215 V |
| Primary voltage 2 (Min-Max) | 230-230 V |
| Primary voltage 3 (Min-Max) | 245-245 V |
| Primary voltage 4 (Min-Max) | 385-385 V |
| Primary voltage 5 (Min-Max) | 400-400 V |
| Primary voltage 6 (Min-Max) | 415-415 V |
| Secondary voltage 1 (Min-Max) | 24-24 V |
| Rated apparent power | 63 VA |
| Type of insulation material according to IEC 85 | B |
| Short-circuit-proof | No |
| Relative short circuit voltage | 9.09 % |
|---|---|
| Width | 95 mm |
| Height | 101 mm |
| Depth | 113 mm |
| Degree of protection (IP) | IP2X |
| Ring core | No |
| Suitable for mounting on PCB | No |
| Suitable for distribution board | Yes |
| degree of impact strength (IK) | IK04 |
| Voltage type | AC |
| Terminal marking indication | Yes |
| Connection type | Push-in clamp |