Cam switches screw Fixing on door
- For selecting and changing the status of the circuits into which it is integrated
- For viewing the state of equipment according to the position of the selector lever
- Mounting on enclosure doors
- Contacts with positive opening and double breaking of poles
- Presentation : grey/black selector lever - aluminium faceplate with marking
- Conform to standards IEC EN 60947 - 3
- Approved to UL - CSA (USA - Canada)
- IP 40 at front of enclosure (selector lever)
- IP 2X at back of enclosure up to PR 26
Function : selective measurement switches Ammeters
- Range : PR 12
- Max. rating AC 21 : 16 A
- Number of contacts : 9
- Function : 3 C.T. with common point without C.T. 3 independent C.T.