-
3Number of switch positions
-
2Number of switch positions
-
4Number of switch positions
-
4Number of poles
-
3Number of poles
-
2Number of poles
-
1Number of poles
-
Surface mounted deviceDevice construction
-
Built-in device fixed built-in techniqueDevice construction
-
BlackColour control element
-
Front installationDevice construction
-
YesWith zero (off) position
-
400-1000 VRated operating voltage (Min-Max)
-
NoWith zero (off) position
-
NoWith retraction in 0-position
-
16 ARated permanent current Iu
-
20 ARated permanent current Iu
-
25 ARated permanent current Iu
-
32 ARated permanent current Iu
-
50 ARated permanent current Iu
-
63 ARated permanent current Iu
-
400 ARated permanent current Iu
-
630 ARated permanent current Iu
-
800 ARated permanent current Iu
-
1000 ARated permanent current Iu
-
1250 ARated permanent current Iu
-
1600 ARated permanent current Iu
-
Level switchType of switch
-
ReverserType of switch
-
On/off switchType of switch
-
Wing knobType of control element
-
Long rotary handleType of control element
-
IP65Degree of protection (IP), front side
-
IP2XDegree of protection (IP), front side
-
IP55Degree of protection (IP), front side
-
IP40Degree of protection (IP)
Cam switch - ammeter - PR 12 - 16 A - 6 contacts - 3 CT common point - screw fix
Cam switch - voltmeter - PR 12 - 16 A - 4 contacts - 3 CT without neutral - screw fixing
Cam switch - voltmeter - PR 12 - 16 A - 6 contacts -3 CT with neutral - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - without CT - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - 3 independant CT - screw fixing
Cam switch - on/off switch - PR 12 - 1P - 16 A - 1 contact - box 76x76 mm
Cam switch - on/off switch - PR 12 - 2P - 16 A - 2 contacts - box 76x76 mm
Cam switch - on/off switch - PR 12 - 3P - 16 A - 3 contacts - box 76x76 mm
Cam switch - on/off switch - PR 12 - 4P - 16 A - 4 contacts - box 76x76 mm
Cam switch - on/off switch - PR 17 - 2P - 20 A - 2 contacts - box 96x120 mm
Cam switch - on/off switch - PR 17 - 3P - 20 A - 3 contacts - box 96x120 mm
Cam switch - on/off switch - PR 17 - 4P - 20 A - 4 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 2P - 25 A - 2 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 3P - 25 A - 3 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 4P - 25 A - 4 contacts - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 1P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 2P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 3P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 4P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 17 - 2P - 20 A - box 96x120 mm
Cam switch - changeover switch with off - PR 17 - 3P - 20 A - box 96x120 mm
Cam switch - changeover switch with off - PR 17 - 4P - 20 A - box 96x120 mm
Cam switch - changeover switch with off - PR 21 - 2P - 25 A - box 96x120 mm
Cam switch - changeover switch with off - PR 21 - 3P - 25 A - box 96x120 mm