Unlocking method | Key-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Degree of protection (IP) | IP44 |
Mounting method | Surface mounting |
With lighting | No |
Hole diameter | 20 mm |
Connection type auxiliary circuit | Screw connection |
Diameter cap | 20 mm |
Width | 125 mm |
---|---|
Height | 125 mm |
Depth | 71 mm |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-+55 °C |
Storage temperature | -10-+50 °C |
Voltage type | AC |
Nominal voltage | 230-230 V |
Terminals capacity | 1.5-1.5 mm² |