Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000
Manual call point for fire detection/alarm system -conventional -1 NO/NC -5 A -24 V= -RAL 3000
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C
Optical smoke detector - for fire alarm panel - supplied with base