| Unlocking method | Key-release |
|---|---|
| Number of contacts as normally closed contact | 1 |
| Number of contacts as normally open contact | 1 |
| Degree of protection (IP) | IP44 |
| Mounting method | Surface mounting |
| With lighting | No |
| Supply voltage lamp | 230 V |
| Hole diameter | 20 mm |
| Connection type auxiliary circuit | Screw connection |
| Diameter cap | 20 mm |
| Width | 125 mm |
|---|---|
| Height | 125 mm |
| Depth | 71 mm |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | -10-+55 °C |
| Storage temperature (Min-Max) | -10-+50 °C |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 230-230 V |
| Terminals capacity (Min-Max) | 1.5-1.5 mm² |