| Unlocking method | Other |
|---|---|
| Number of contacts as normally closed contact | 1 |
| Number of contacts as normally open contact | 1 |
| Degree of protection (IP) | IP44 |
| Mounting method | Surface mounting |
| With lighting | No |
| Supply voltage lamp | 230 V |
| Hole diameter | 20 mm |
| Connection type auxiliary circuit | Screw connection |
| Diameter cap | 20 mm |
|---|---|
| Width | 125 mm |
| Height | 125 mm |
| Depth | 71 mm |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature | -10-+55 °C |
| Voltage type | AC |
| Nominal voltage | 230-230 V |
| Terminals capacity | 1.5-1.5 mm² |