| Mounting method | Hollow wall |
|---|---|
| Shape | Oval |
| Construction type | Device connection box (round/square) |
| Model | 4-fold |
| Equipped with | None |
| Diameter | 67 mm |
| Length | 284 mm |
| Width | 72.8 mm |
| Inner depth | 40 mm |
| For number of electric fittings | 10 |
| Mounting switching equipment | Screw or spread out |
| With screws | Yes |
| For tube diameter | Other |
| Suitable for cable diameter (Min-Max) | 16-25 mm |
| Pipe locking | No |
| Inlet from the rear | Yes |
| Number of inlets | 12 |
| Material | Plastic |
| Halogen free | Yes |
|---|---|
| Surface protection | Untreated |
| Colour | Yellow |
| Degree of protection (IP) | IP20 |
| Cover model | None |
| Cover attachment | Other |
| Sealable | No |
| Circuit integrity | None |
| With screening | No |
| Air tight | No |
| Number of poles of the clamp | 0 |
| Clamp position fixed | No |
| Luminaire hook mounting | No |
| Nozzle | None |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -5-60 °C |