Movable foot for mini-columns 1 and 2 compartments CV45 and 1 compartment CV80
-
LEGRAND
Movable foot for mini-columns 1 and 2 compartments CV45 and 1 compartment CV80
REF. 653086
EAN.
3414971195219
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 20 mm |
---|---|
Adjustable | No |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Coated |
Colour | White |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION