
Supply busbar - prong-type - 1 P+N universal - max 57 devices connected - meter
LEGRAND
Supply busbar - prong-type - 1 P+N universal - max 57 devices connected - meter
REF. 404937
EAN.
3245064049375
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Depth | 4 mm |
---|---|
Number of phases | 1 |
Number of poles | 1 |
Suitable for number of devices | 57 |
Module width | 17.7 mm |
Cross section | 16 mm² |
Length | 1008 mm |
Can be cut to size | Yes |
Width in number of modular spacings | 57 |
Rated permanent current Iu | 63 A |
Type of electric connection | Pin |
Insulated | Yes |
Rated surge voltage | 2 kV |
---|---|
Conditioned rated short-circuit current Iq | 0.63 kA |
Max. rated operation voltage Ue | 400 V |
Rated short-time withstand current lcw | 1.92 kA |
Suitable for devices with N-conductor | Yes |
Suitable for devices with auxiliary switch | No |
Colour | Other |
Height | 21 mm |
Operating / setting temperature | -20-50 °C |
Storage temperature | -40-70 °C |
Busbar type supplied | Horizontal |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
PEP
Constructor Declaration
SELECT AN ACTION