-
230 VRated voltage
-
48 VRated voltage
-
240 VRated voltage
-
OtherType of accessory/spare part
-
CoverType of accessory/spare part
-
Distance holderType of accessory/spare part
-
Connection terminalType of accessory/spare part
-
1600 ARated current In
-
630 ARated current In
-
800 ARated current In
-
1000 ARated current In
-
1250 ARated current In
-
180 ARated current In
-
80 ARated current In
-
160 ARated current In
-
200 ARated current In
-
400 ARated current In
-
250 ARated current In
-
415 VRated voltage
-
DIN railMounting method
-
0Number of contacts as normally open contact
-
4Number of poles
-
2Number of poles
-
1Number of poles
-
Surface mountedMounting method
-
3Number of poles
-
1Number of contacts as normally open contact
-
48Number of poles
-
OtherMounting method
-
YesAccessory
-
34Number of poles
-
18Number of poles
-
37Number of poles
-
725 mmSuitable for enclosure building width
-
433 mmSuitable for enclosure building width
-
1200 mmSuitable for enclosure building width
-
1199 mmSuitable for enclosure building width
-
1201 mmSuitable for enclosure building width
-
1202 mmSuitable for enclosure building width
-
1203 mmSuitable for enclosure building width
-
1204 mmSuitable for enclosure building width
-
NoSpare part
-
PlasticMaterial
-
OtherMaterial
-
AluminiumMaterial
-
SteelMaterial
-
2000 mmSuitable for enclosure building height
-
2200 mmSuitable for enclosure building height
-
49 mmSuitable for enclosure building height
-
1999 mmSuitable for enclosure building height
-
2001 mmSuitable for enclosure building height
-
2002 mmSuitable for enclosure building height
-
2003 mmSuitable for enclosure building height
-
2004 mmSuitable for enclosure building height
-
OtherModel
-
ProfileModel
-
FlatModel
-
G-railModel
-
Module rackModel
-
Cable guard railModel
-
1.5-16 mm²Conductor cross section, input (Min-Max)
-
6-25 mm²Conductor cross section, input (Min-Max)
-
25-25 mm²Conductor cross section, input (Min-Max)
-
125 ANominal current
-
100 ANominal current
-
40 ANominal current
-
250 ANominal current
-
76 ANominal current
-
63 ANominal current
-
160 ANominal current
-
90 ANominal current
-
0Number of contacts as normally closed contact
-
30 mmHeight
-
92 mmHeight
-
12 mmHeight
-
52 mmHeight
-
83 mmHeight
-
84.5 mmHeight
-
100 mmHeight
-
98.8 mmHeight
-
61.2 mmHeight
-
98.7 mmHeight
-
104.5 mmHeight
-
29 mmHeight
-
25 mmHeight
-
171 mmHeight
-
115 mmHeight
-
400 mmHeight
-
35 mmHeight
-
4 mmHeight
-
16 mmHeight
-
71.5 mmHeight
-
220 mmHeight
-
21 mmHeight
-
50 mmHeight
-
118 mmHeight
-
250 mmHeight
-
165 mmHeight
-
49 mmHeight
-
104 mmHeight
-
209 mmHeight
-
75 mmHeight
-
150 mmHeight
-
51 mmHeight
-
214 mmLength
-
1000 mmLength
-
1750 mmLength
-
990 mmLength
-
165 mmLength
-
416 mmLength
-
456 mmLength
-
455 mmLength
-
991.5 mmLength
-
29 mmLength
-
62.5 mmLength
-
433.5 mmLength
-
682.5 mmLength
-
351 mmLength
-
122.5 mmLength
-
460 mmLength
-
289 mmLength
-
180 mmLength
-
195 mmLength
-
152 mmLength
-
157.5 mmLength
-
965 mmLength
-
1012 mmLength
-
980 mmLength
-
1008 mmLength
-
220 mmLength
-
310 mmLength
-
40 mmWidth
-
106 mmWidth
-
20 mmWidth
-
4 mmWidth
-
8.8 mmWidth
-
6.5 mmWidth
-
11.5 mmWidth
-
70.9 mmWidth
-
34.9 mmWidth
-
52.4 mmWidth
-
36 mmWidth
-
276 mmWidth
-
176 mmWidth
-
94 mmWidth
-
71 mmWidth
-
15 mmWidth
-
18 mmWidth
-
143 mmWidth
-
28 mmWidth
-
17.7 mmWidth
-
98 mmWidth
-
228 mmWidth
-
270 mmWidth
-
135 mmWidth
-
225 mmWidth
-
240 mmWidth
-
260 mmWidth
-
52.5 mmWidth
-
66 mmWidth
-
88.6 mmWidth
-
35.4 mmWidth
-
160 mmWidth
-
139 mmWidth
-
180 mmWidth
-
600 mmWidth
-
25 mmWidth
-
36.5 mmWidth
-
433 mmWidth
-
27 mmWidth
-
12 mmWidth
-
22 mmWidth
-
17 mmWidth
-
51 mmDepth
-
74.3 mmDepth
-
77.7 mmDepth
-
44 mmDepth
-
71.5 mmDepth
-
16 mmDepth
-
77 mmDepth
-
125 mmDepth
-
567 mmDepth
-
53 mmDepth
-
16.6 mmDepth
-
50 mmDepth
-
11 mmDepth
-
25 mmDepth
-
75.5 mmDepth
-
107 mmDepth
-
60 mmDepth
-
155 mmDepth
-
54 mmDepth
-
74 mmDepth
-
4 mmDepth
-
20 mmDepth
-
34 mmDepth
-
270 mmDepth
-
344 mmDepth
-
364 mmDepth
-
345 mmDepth
-
300 mmDepth
-
24 mmDepth
-
71 mmDepth
-
190 mmDepth
-
148 mmDepth
-
26 mmDepth
-
IK05degree of impact strength (IK)
-
IK04degree of impact strength (IK)
-
ScrewingConnection type
-
Push-in clampConnection type
Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
Modular Distribution block - 1p - 125 A - 16 connections
Modular Distribution block - 1p - 250 A - 11 connections
Monobloc Modular Distribution block - 4p - 250 A - 12 connections
Rail - for XL³ 800/4000 - for fixing fonctional uprights - 24 modules
Rail - for XL³ 800/4000 - for fixing fonctional uprights - 36 modules
Metal faceplate XL³ 800/4000 - DPX³ 250 with terminal shields - captive screws
Additional Brass bar - for XL³ 160/400 cabinets - Length 416 mm
Brass bar with holes for protective conductor - for XL³ 400 - l. 456 mm
Flat Copper bar 12 x 4 with clamp - for XL³ 400
Power Distribution block - stepped for lugs 400A - 4 bars tin-coated 32x5 mm
Isolating support for XL³ - 1 bar/pole - up to 400 A - Vertical busbars at back
Isolating profile - for copper bars 18/25x4 - 25/32x5 mm - L. 1 m
Isolating support for xl³ - 1 bar per pole - up to 400 A - Flat position
Isolating support for XL³ - 1 bar/pole - up to 800 A
Isolating support for XL³ - 1 bar/pole - up to 1000 A
Isolating support for XL³ - 1 or 2 bars/pole - up to 1600 A
Additional isolating support for XL³ -- 1 or 2 bars/pole - up to 1600 A
Isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A
Additional isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile