Skip to main content
Logo print

7” Touch Screen for the management of all MyHOME_Up functions and as internal unit. 

My Home Up BTICINO

7” Touch Screen for the management of all MyHOME_Up functions and as internal unit. 

REF. BT-3488W EAN. 8005543627433
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet Yes
Other bus systems Other
Radio frequent bidirectional Yes
Assembly arrangement Control element
Model Control tableau
Mounting method Flush-mounted
Display Colour
Touch function Yes
Additional interfaces Ethernet
With bus connection Yes
Material Glass
Material quality Other
Colour White
RAL-number (similar) 9005
Degree of protection (IP) Other
Width 196 mm
Height 147 mm
Depth 25 mm
Built-in depth 7 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature 5-35 °C
Storage temperature -10-70 °C
Hands free Yes
Loudness setting Yes
Addressable Yes
Remote opening of gate / Electric door opener Yes
Screen resolution 852x480
Screen brightness setting Yes
Screen contrast setting Yes
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method SCS , Wifi network
Application store for download Google Play Store , Mac Apple Store
Programmable Yes
Connectable by Internet box Yes
Application name Door Entry
Product use function Control & command systems

Documentation

4 documents
Technical Guide
RA00162AE_EN.pdf pdf (96.14 Mo)
Technical Sheet
ST-00000724-FR.pdf pdf (1.7 Mo)
Technical Guide
RA00162AE_FR.pdf pdf (96.22 Mo)
Technical Sheet
ST-00000724-EN.pdf pdf (1.7 Mo)
2 documents
Catalogue Technical Page
ex223001_0639.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0638.pdf pdf (0.08 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
Details