Ready to install kit Green'up Access - for residential and workplace use
LEGRAND
Ready to install kit Green'up Access - for residential and workplace use
REF. 090470
EAN.
3414970336316
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Model | Charging socket outlet |
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | IP55 |
Nominal voltage | 250 V |
Max. nominal current | 16 A |
Type of current | AC single phase |
Number of communication contacts | 0 |
---|---|
Length of the fixed connection cable | 0 m |
LED integrated | No |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Colour | Grey |
Terminals capacity | 1.5-4 mm² |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION