Horizontal adjustable supports kit for flush floor box, capacity 18 modules (three baskets 6 modules)
-
LEGRAND
Horizontal adjustable supports kit for flush floor box, capacity 18 modules (three baskets 6 modules)
REF. 088121
EAN.
3414970756053
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 9 |
---|---|
Number of conduit inlets | 12 |
Length | 264 mm |
Width | 219 mm |
Depth | 90 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 6 |
Material | Other |
Documentation
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION