
Round waterproof floor box with hinged lid for wiring devices 4 modules. Stainless Steel finish.
LEGRAND
Round waterproof floor box with hinged lid for wiring devices 4 modules. Stainless Steel finish.
REF. 088064
EAN.
3414970341419
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Round |
---|---|
Number of inlets | 1 |
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE) | 0 |
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE) | 0 |
Number of socket outlets British Standard BS 1363 | 0 |
With cable outlet in cover | No |
Lockable cover | Yes |
Housing material | Other |
Surface protection housing | Chromium-plated |
Material cover | Other |
Surface protection cover | Other |
Surface treatment cover | Other |
Degree of protection (IP) | Other |
With opening carpeting | No |
Depth of flooring recess | 0 mm |
Protective frame carpeting | Yes |
Colour | Other |
---|---|
Suitable for indoor installation | Yes |
Suitable for outdoor installation | No |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for concrete installation | Yes |
Suitable for floors in computer rooms | Yes |
Suitable for wet cleaning | No |
Outer diameter | 170 mm |
Built-in diameter | 152 mm |
Min. built-in depth | 65 mm |
Depth | 70 mm |
number of rows | 1 |
degree of impact strength (IK) | IK09 |
Operating / setting temperature | -5-60 °C |
Halogen free | Yes |
Fitted with USB plug | No |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
6 documents
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
SELECT AN ACTION