Skip to main content
Logo print

TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules

LEGRAND

TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules

REF. 073980 EAN. 3245060739805
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connection type F-Connector
Model Distributor
Frequency 5-2400 MHz
Max. transmission loss 6.5 dB
Number of outputs 2

Documentation

3 documents
Technical Sheet
F01255FR-02.pdf pdf (0.41 Mo)
Instruction Use
LE08958AC.pdf pdf (1.15 Mo)
Technical Sheet
F01255EN-02.pdf pdf (0.41 Mo)
1 document
Catalogue Commercial Page
ex223001_0875.pdf pdf (0.08 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details