Skip to main content
Logo print

TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules

LEGRAND

TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules

REF. 073982 EAN. 3245060739829
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connection type F-Connector
Model Distributor
Frequency (Min-Max) 5-2400 MHz
Max. transmission loss 12 dB
Number of branches 5
Number of outputs 4
Suitable for remote power supply No
Width 74.1 mm
Height 50.3 mm
Depth 16.6 mm

Documentation

3 documents
Technical Sheet
F01255FR-02.pdf pdf (0.41 Mo)
Instruction Use
LE08958AC.pdf pdf (1.15 Mo)
Technical Sheet
F01255EN-02.pdf pdf (0.41 Mo)
1 document
Catalogue Commercial Page
ex223001_0875.pdf pdf (0.08 Mo)
SELECT AN ACTION