Skip to main content
Logo print

3.5" touch screen controller LVS2

LEGRAND

3.5" touch screen controller LVS2

REF. 062601 EAN. 3245060626013
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 112 mm
Width 31.55 mm
Height 117 mm
Suitable for 19 inch rack mounting No

Documentation

2 documents
Instruction Use
LE05158AB_FR.pdf pdf (0.29 Mo)
Instruction Use
LE05158AB_GB.pdf pdf (0.3 Mo)
1 document
Catalogue Commercial Page
ex223001_0916.pdf pdf (0.08 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
Details