Skip to main content
Logo print

Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white

Mosaic LEGRAND

Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white

REF. 040594 EAN. 3245060405946
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour White
Housing material Plastic
Loudness 105 dB
Frequency sound signal 440-554 Hz
Nominal voltage 10-58 V
Type of current DC
Degree of protection (IP) IP54
Electricity consumption 0.25 A
Radio-controlled No
Width 122 mm
Height 80 mm
Depth 135 mm
Built-in depth 0 mm
degree of impact strength (IK) IK04
Operating / setting temperature -20-+70 °C
Storage temperature -10-+50 °C
Halogen free Yes
Connection type Screwed terminal
Fitted with rainproof plate protection No
With complemantary luminous signal No
Mounting method Surface mounted
Vertical fixing center distance 48-48 mm
Horizontal fixing center distance 48-48 mm
Contains Batteries and/or Accumulator No

Documentation

1 document
Instruction Use
LE03132-AA.pdf pdf (0.85 Mo)
1 document
Catalogue Commercial Page
ex223001_0921.pdf pdf (0.05 Mo)
1 document
Agreement
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details