Skip to main content
Logo print

Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white

Mosaic LEGRAND

Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white

REF. 040586 EAN. 3245060405861
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour Grey
Housing material Plastic
Loudness 90 dB
Frequency sound signal 440-554 Hz
Nominal voltage 10-58 V
Type of current DC
Degree of protection (IP) IP21
Electricity consumption 0.013 A
Radio-controlled No
Width 122 mm
Height 73 mm
Depth 122 mm
Built-in depth 80 mm
degree of impact strength (IK) IK07
Operating / setting temperature -10-+55 °C
Storage temperature 0-+55 °C
Halogen free Yes
Connection type Push-in clamp
Fitted with rainproof plate protection No
With complemantary luminous signal No
Mounting method Flush-mounted
Vertical fixing center distance 110-110 mm
Horizontal fixing center distance 110-110 mm
Contains Batteries and/or Accumulator No

Documentation

1 document
Instruction Use
LE02620AC.pdf pdf (2.63 Mo)
1 document
Catalogue Commercial Page
ex223001_0921.pdf pdf (0.05 Mo)
2 documents
Agreement
PEP
LGRP-00272-V01.01-FR.pdf pdf (0.61 Mo)
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details