Skip to main content
Logo print

Bridging combs for 10 blocks with 5mm pitch - red color, for screw and spring terminal blocks

Viking 3 LEGRAND

Bridging combs for 10 blocks with 5mm pitch - red color, for screw and spring terminal blocks

REF. 037501 EAN. 3245060375010
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Push-in type jumper bar
Number of bridged clamps 10
Rated current In 24 A
Rated voltage 800 V
Insulated Yes
With shock protection Yes
Mounting method Pluggable
Modular spacing 5 mm
Colour Red

Documentation

1 document
Instruction Use
042515-02.pdf pdf (0.24 Mo)
2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0463.pdf pdf (0.69 Mo)

Cross-sell

You might also need

Details
Details