| Number of connection clamps | 6 |
|---|---|
| Max. conductor cross section | 70 mm² |
| Length | 180 mm |
| Width | 240 mm |
| Depth | 125 mm |
| Mounting method | Surface mounted |
| Extension possible | No |
| Type of inlet | Cable |
| Material | Plastic |
| Halogen free | Yes |
| Surface protection | Other |
| Colour | Black |
|---|---|
| Degree of protection (IP) | Other |
| With cover | Yes |
| Cover attachment | Screwed |
| With transparent cover | Yes |
| Sealable | No |
| Rated insulation voltage Ui | 1000 V |
| Operating / setting temperature | -5-40 °C |
| Explosion-tested version | No |
| For Ex-zone gas | None |
| For Ex-zone dust | None |