Flat Copper bar 12 x 4 with clamp - for XL³ 400
XL³
LEGRAND
Flat Copper bar 12 x 4 with clamp - for XL³ 400
REF. 037302
EAN.
3245060373023
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flat |
---|---|
Length | 455 mm |
Width | 12 mm |
Height | 4 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION