Skip to main content
Logo print

Starline Meter Configuration Tool | Legrand United Kingdom

 

 

Configuring power meters at scale should not slow down data center delivery.

The Starline Meter Configuration Tool centralizes setup, updates, and validation for Starline M70 power meters—reducing manual steps, accelerating commissioning, and enforcing configuration consistency across your metering infrastructure.

 

The Starline M70 Meter Configuration Tool is a licensed software platform designed to centralize configuration, validation, and updates for power meters across data center environments.

 

From Configuration to Validation — One Centralized Interface

  1. Discover → Automatically identify all M70 power monitors on the network for instant setup.
  2. Configure → Modify network parameters, IDs, and settings at scale using a unified configuration table.
  3. Update → Deploy firmware and webpage updates to multiple devices in parallel—minimizing on-site work.
  4. Validate → Verify applied configurations before go-live to reduce commissioning errors and rework.

One interface — from deployment to validation.

Designed for Enterprise IT Environments

  • License models: Site-based licensing (unlimited devices per site)

  • Compatible products: Starline M70 Critical Power Monitors (Plug-in & End-Feed units)

  • Supported OS: Windows 10/11, Windows Server 2019/2022

  • Data outputs: CSV, JSON, REST API

 

 

Key Features

configure

Configure 

 

Create, edit, and apply configuration profiles across multiple Starline meters. Reduce setup time and avoid manual errors by standardizing parameters and deploying them instantly.

troubleshoot

Troubleshoot

 

Access diagnostics, logs, and reset tools to quickly resolve configuration issues and reduce on-site interventions.

firmware

Firmware

 

Deploy firmware and webpage updates in parallel across multiple devices—keeping all meters aligned and removing the need for physical access.

monitor

Monitor

 

Track device states and applied configurations to ensure each meter is correctly installed and operating within expected parameters.

Manage Users

Manage Users

 

Control access with user-level permissions to maintain secure and consistent metering operations across teams and sites.

Enterprise-Grade Security & Integration

Built to meet the expectations of enterprise IT and OT environments.

🗸 Protocols: SNMP v1/v2c/v3, Modbus TCP/RTU, BACnet/IP, IPv4/IPv6

🗸 Encrypted communications: HTTPS, SSH — No Telnet, ever

🗸 Authentication: Active Directory / SSO integration

🗸 Audit trail: Configuration logging and rollback for full traceability

🗸 Deployment: 100% on-premise, including air-gapped environments

🗸 Cyber-ready: Hardened firmware and secure credential storage

 

Your infrastructure. Your network. Your data — always in your control.

 

Access to the Starline M70 Meter Configuration Tool requires a license.

Contact Legrand to discuss availability based on your project requirements.

 

_____

Related Downloads

 

_____

Starline Critical Power Monitoring : M70 Brochure
pdf
Brochure: Mission Critical
pdf
Brochure: Starline Meter Programming Services
pdf 924.96 KB
Datasheet: Starline Meter Configuration Tool
pdf 480.77 KB