Skip to main content
Logo print

Pod Master – Intelligent Wireless Monitoring | Legrand United Kingdom

 

 

Designed with simplicity and performance in mind, Legrand POD Master simplifies data center monitoring by connecting PDUs and sensors in a secure Zigbee network — no cabling, no complexity and uses a single mobile application for easy setup, reporting, and data analysis, bringing wireless monitoring to a whole new level.​​

 

DISCOVERING THE POD MASTER

 

 

 

Create a fully secured wireless network of NX1 Smart PDUs & environmental sensors​

With easy, fast, and safe deployment, monitoring, and control, Legrand Pod Master empowers all stakeholders. From electrical engineers to data center managers and clients, everyone benefits from bringing this game-changing solution into the data center ecosystem.​

Fast Deployment

Fast Deployment

 

  • No Cable routing required
  • Simplified commissioning
  • Versatile mounting possibilities
Resource-Efficient

Resource-Efficient

 

  • Eliminate local displays and patch cords for a cleaner, faster setup
Real-time Monitoring and Control

Real-time Monitoring and Control

  • With a mobile application
  • Using the webUI
  • DCIM agnostic and API platform
Secure

Secure

 

  • Mesh Network
  • Zigbee 3.0 Secure communication
  • Cyber-secure
  • Dual AC and POE power supply preventing power loss

Find the best performance ecosystem for your needs​

 

Aware of the diversity of user needs in data centers, the POD Master has been specially designed to adapt.​ 

From large colocation data centers to edge data centers, whatever your technological preference or regulatory constraints, POD Master offers a range of uses that are sure to meet your expectations.​

 

 

POD Monitoring: Wireless Architecture​

 

_____

 

Designed to manage a POD, monitor and control up to 60 Base PDUs and 240 Sensors, in a 15m wireless range per the POD Master.​ 

PDUs, wireless sensors and Pod Master are linked in a mesh network and communicate wirelessly using Zigbee 3.0​

In large data rooms, connect up to 12 Pod Masters in a loop. ​ This reduces the number of switch ports required and secures your monitoring with LAN access at both ends.​

 

POD Monitoring: Wired Architecture​

 

_____

 

In the event of restrictions on the use of radio technology, pair up to 32 PDUs downstream to a Pod Master in wired mode (RS485).​

Your text goes here.

 

Empower Your Data Center with Zigbee 3.0 & Pod Master Technology​

Zigbee 3.0: The Smart Backbone of Wireless Monitoring​

Legrand’s Pod Master leverages Zigbee 3.0, optimized for data centers. Its self-healing mesh network ensures reliable communication across devices, while advanced cybersecurity features like encryption and secure authentication protect your infrastructure from threats.

Pod Master: The Unified Platform for Intelligent Monitoring​

Built on Legrand and Raritan’s proven expertise, the Pod Master platform combines hardware and software to deliver real-time visibility, security, and automation across your power chain.​ 

This is a space for the Image/Content Block

Zigbee 3.0

Cable-Free Efficiency

Cable-Free Efficiency

Replace hundreds of meters of cabling with secure radio communication

Green Power Features

Green Power Features

Ultra-low energy consumption extends sensor battery life to over 5 years​

Scalable & Resilient

Scalable & Resilient

Mesh topology enables automatic route discovery and repair, ensuring uninterrupted operation even during device failures​

Pod Master

Security First

Security First

Equipped with best-in-class encryption, secure login protocols, and compliance-tested firmware​

Open & Interoperable

Open & Interoperable

Easily integrates with DCIM and BMS systems via open APIs and protocols like SNMP, Redfish, and Modbus TCP​ ​

Future-Proof Infrastructure

Future-Proof Infrastructure

Continuous firmware updates and field-driven innovation ensure long-term reliability and adaptability.


Ready to future-proof your data center? Contact our experts to explore Pod Master solutions.​

 

_____


Related Downloads


Brochure: Pod Master
pdf

This is a space for the Image/Content Block