Skip to main content
Logo print

Hot containment | Legrand United Kingdom

Powered by Minkels and Modulan

Containment

Hot Containment

Data centers opting for hot containment deliver cold air to the room instead of the corridors. The cabinets are rotated 180 degrees compared to a cold corridor disposition; this means that the front face of the servers is oriented towards the room instead of the aisle to welcome the cold air. The cold air goes through the cabinets cooling down the equipment and is accumulated in the aisle as hot air and guided to the cooling infrastructure of the building via a false ceiling.

Rack supported containment

Rack supported containment


The corridor's racks support the vertical panels and doors in this containment system. The height is easily customized to measure the exact distance between the cabinets and the false ceiling for perfect isolation. The system comes in silver anodized color as standard but is available in other colors upon request. 
 

Hanging free standing containment

Hanging free standing containment


The ceiling supports the vertical panels and doors in this containment system. The ground-to-roof height is easily customized to match your precise measurements for perfect isolation. The system comes in silver anodized color as standard but is available in other colors upon request. 
 

Flexibility to integrate existing infrastructure

Flexibility to integrate existing infrastructure


The precise design of the containment systems, built with millimetric precision, allows lighting, cable management, and power management systems to integrate perfectly.

Whether it is a rack supported or a free standing solution, all the containment profiles are cut to size to provide complete separation between cold and hot areas. 
 

Working with obstacles, not around them

Working with obstacles, not around them


Vertical containment is ideal when structures such as columns obstruct the aisle area. Integrating them into this containment system design is easier than a cold corridor solution, making them appear as just another vertical panel separating cold and hot areas.
 

Multiple panel options

Multiple panel options


Your vertical containment allows for different levels of privacy. You can choose between transparent, translucid, or completely blind panels. 
 

Downloads


Brochure: Aisle Containment
pdf 1.43 MB
BROCHURE MODULAN
pdf 10.72 MB

Contact us to explore the possibilities.

Go to the e-catalogue to explore our containment offer

Experience the flexibility and scalability of our standardized containment solutions, designed to adapt to your evolving data center needs effortlessly. These configurations are just the beginning; contact us today to explore custom solutions tailored to your specific requirements.

e-Catalog

Get in touch to receive a personalized configuration quote!