-
YesWith light source
-
Flush-mountedMounting method
-
Front mountingMounting method
-
NoWith movement sensor
-
1Number of rockers
-
2Number of rockers
-
3Number of rockers
-
IP21Suitable for degree of protection (IP)
-
3000-3000 KColour temperature (Min-Max)
-
Two-way switchWiring system
-
Intermediate switchWiring system
-
Switch 2-poleWiring system
-
110-110 lmRated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
IP20Degree of protection (IP), rear side
-
39 mmBuilt-in height/depth
-
0-0 lm/WLuminaire efficacy (Min-Max)
-
BlackColour
-
WhiteColour
-
GoldColour
-
Stainless steelColour
-
SilverColour
-
NoWith socket outlet
85
Art d'Arnould - 1 gang single pole switch Epure toggle type 10AX-250V - Brushed Steel
85
Art d'Arnould - 2 gang single pole switch Epure toggle type 10AX-250V - Brushed Steel
85
Art d'Arnould - 3 gang single pole switch Epure toggle type 10AX-250V - Brushed Steel
67
Art d'Arnould - 1 gang 45A switch double pole Epure - Brushed Steel
76
Art d'Arnould - 1 gang intermediate switches 10AX-250V Epure - Brushed Steel
85
Art d'Arnould - 1 gang single pole switch Epure toggle type 20AX-250V - Brushed Steel
85
Art d'Arnould - 2 gang single pole switch Epure toggle type 20AX-250V - Brushed Steel
85
Art d'Arnould - 3 gang single pole switch Epure toggle type 20AX-250V - Brushed Steel
94
Art d'Arnould - 1 gang fused connection unit 13A-250V W/ power indicator Epure - Brushed Steel
115
Art d'Arnould - 1 gang fused connect unit double pole switch+cord 13A-250V W/ power indicator Epure - Brushed Steel
79
Art d'Arnould - 1 gang reading light + switch single pole Epure - Brushed Steel
84
Art d'Arnould - 1 gang single pole switch Epure toggle type 10AX-250V - Brushed Gold
84
Art d'Arnould - 2 gang single pole switch Epure toggle type 10AX-250V - Brushed Gold
84
Art d'Arnould - 3 gang single pole switch Epure toggle type 10AX-250V - Brushed Gold
66
Art d'Arnould - 1 gang 45A switch double pole Epure - Brushed Gold
75
Art d'Arnould - 1 gang intermediate switches 10AX-250V Epure - Brushed Gold
84
Art d'Arnould - 1 gang single pole switch Epure toggle type 20AX-250V - Brushed Gold
84
Art d'Arnould - 2 gang single pole switch Epure toggle type 20AX-250V - Brushed Gold
84
Art d'Arnould - 3 gang single pole switch Epure toggle type 20AX-250V - Brushed Gold
93
Art d'Arnould - 1 gang fused connection unit 13A-250V W/ power indicator Epure - Brushed Gold
108
Art d'Arnould - 1 gang fused connect unit double pole switch+cord 13A-250V W/ power indicator Epure bsd gold
78
Art d'Arnould - 1 gang reading light + switch single pole Epure - Brushed Gold
83
Art d'Arnould - 1 gang single pole switch Epure toggle type 10AX-250V - Satin White
83
Art d'Arnould - 2 gang single pole switch Epure toggle type 10AX-250V - Satin White