Supply busbar - fork-type - 3P - max 19 devices connected - meter
LEGRAND
Supply busbar - fork-type - 3P - max 19 devices connected - meter
REF. 404918
EAN.
3245064049184
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 3 |
---|---|
Number of poles | 57 |
Suitable for number of devices | 19 |
Module width | 53.4 mm |
Cross section | 16 mm² |
Length | 1012 mm |
Can be cut to size | Yes |
Width in number of modular spacings | 57 |
Rated permanent current Iu | 63 A |
Type of electric connection | Fork |
Insulated | Yes |
Rated surge voltage | 2 kV |
---|---|
Conditioned rated short-circuit current Iq | 0.63 kA |
Max. rated operation voltage Ue | 400 V |
Rated short-time withstand current lcw | 1.92 kA |
Suitable for devices with N-conductor | No |
Suitable for devices with auxiliary switch | No |
Colour | Grey |
Operating / setting temperature | -20-50 °C |
Storage temperature | -40-70 °C |
Busbar type supplied | Horizontal |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION