-
0-500 °CMeasuring range (Min-Max)
-
0-5 °CMeasuring range (Min-Max)
-
10-100 °CMeasuring range (Min-Max)
-
0-2000 °CMeasuring range (Min-Max)
-
0-30 °CMeasuring range (Min-Max)
-
0-8000 °CMeasuring range (Min-Max)
-
YesTransformer connection
-
Direct/transformerModel
-
DIN railModel
-
Front mountingModel
-
Attachable current transformerModel
-
Energy meterModel
-
YesVoltmeter
-
NoHarmonics measurement
-
YesEffective power measurement device
-
90 °Max. needle deflection
-
45 °Max. needle deflection
-
OtherMeasurement system
-
OtherAccuracy class active energy according to IEC 62053-22
-
YesAmpere meter
-
67.6 mmDepth
-
62 mmDepth
-
66 mmDepth
-
74.6 mmDepth
-
65 mmDepth
-
ACVoltage type
-
DCVoltage type
-
AC/DCVoltage type
-
NoConnected object
Ammeter analogue Lexic - connected using a 5 A CT - fixing on rail
Ammeter analogue Lexic - direct connection - fixing on rail
Modular digital ammeter or voltmeter - 0A to 8000A and 0V to 500V - 230V~ - 50Hz to 60Hz - 4 units
Digital frequency meter Lexic - 40-80 Hz display - 4 modules - fixing on rail
Ammeter - round barrel Ø56 mm - for fixing on door
Ammeter - square barrel 68x68 mm - for fixing on door
Voltmeter - round barrel Ø56 mm - for fixing on door
Voltmeter - square barrel 68x68 mm - for fixing on door
Multifunction measuring unit EMDX³ - rail mounting - 4 modules
Multifunction measuring unit EMDX³ Access - door/solid faceplate mounting
Easy Connect Modular measuring Mutifunction 4DIN Module
Easy Connect Modular measuring Mutifunction 96x96
Modular EMDX³ central data center LCD display with RS485 output and pulse - 4 modules
Multifunctional measuring system EMDX³ RS485 output and implusion access - door or front panel mounting - 96x96
EMDX³ Premium network analyser for up to 4 optional units - door or faceplate mounting
Open Rogowski coil 630A
Open Rogowski coil 1600A
Open Rogowski coil 3200A
Open Rogowski coil 6300A
EMS CX3 measure module for 3 mono-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 measure module for 1 mono-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX3 measure module for 1 three-phase electrical line up to 125A with Rogowski current transformers
EMS CX3 measure module for 1 three-phase electrical line up to 630A with open flexible Rogowski current transformers