-
76 ANominal current
-
63 ANominal current
-
90 ANominal current
-
DIN railMounting method
-
OtherMounting method
-
1.5-16 mm²Conductor cross section, input (Min-Max)
-
6-25 mm²Conductor cross section, input (Min-Max)
-
25-25 mm²Conductor cross section, input (Min-Max)
-
2Number of poles
-
1Number of poles
-
4Number of poles
-
3Number of poles
-
48Number of poles
-
34Number of poles
-
18Number of poles
-
37Number of poles
-
ScrewingConnection type
Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 6 devices connected - 1 row
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 4 devices connected - 1 row
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
Supply busbar - prong-type - 1P+N universal - max 13 devices connected - 1 row
Supply busbar - prong-type - 1 P+N universal - max 18 devices connected - 1 row
Supply busbar - prong-type - 1P for auxiliary - max 37 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 1 P+N universal - max 57 devices connected - meter
Supply busbar - prong-type - 2P - max 6 devices connected - 1 row
Supply busbar - prong-type - 2P - max 28 devices connected - meter
Supply busbar - prong-type - 2P - 3 Phase balanced -max 4 devices connected -1 row
Supply busbar - prong-type - 2P - 3 Phase balanced -max 28 devices connected -meter