-
Nominal diameter
-
Nominal diameter
-
Transparent
-
Bundle diameter
-
Bundle diameter
-
Material
-
Material
-
Material
-
Material quality
-
Wall thickness
-
Flexible
-
Length
-
Distance of slots
-
Slit width
-
Model
-
Type of side wall
-
UV resistant
-
Self-extinguishing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Filament width
-
With cover
-
Operating temperature
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
Spiral sleeving - for Transcab cable ducting - 12 mm
Spiral sleeving - for Transcab cable ducting - 22 mm
Cable ducting Lina 25 - w. 25 x h. 25 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 25 x h. 40 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 25 x h. 60 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 25 x h. 80 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 40 x h. 25 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 40 x h. 40 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 40 x h. 60 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 40 x h. 80 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 60 x h. 40 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 60 x h. 60 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 60 x h. 80 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 80 x h. 60 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 80 x h. 80 mm - blue 2525 - L. 2m
Cable ducting Lina 25 - w. 120 x h. 80 mm - blue 2525 - L. 2m
Cable ducting (base + cover) Transcab - 15x25 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 15x40 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 25x25 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 25x40 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 25x60 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 25x80 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 40x25 mm - grey RAL 7030
Cable ducting (base + cover) Transcab - 40x40 mm - grey RAL 7030