Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | Yes |
Bus system LON | No |
Bus system Powernet | No |
Radio frequency bidirectional | Yes |
Model | Multiple interface |
Mounting method | DRA (DIN-rail adaptor) |
Width in number of modular spacings | 2.5 |
Demounting protection | No |
With LED indication | Yes |
Updateable | Yes |
Operating voltage | 100-240 V |
Voltage type | AC |
Protocol | TCP/IP |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | Yes |
IR interface | No |
Degree of protection (IP) | IP3X |
---|---|
Width | 45 mm |
Height | 88.9 mm |
Depth | 67.2 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -40-70 °C |
Supply current | 0.01-0.02 A |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 1-2.5 mm² |
Label space/information surface | Yes |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | Yes |
Application store for download | Multistore |
Connectable by Internet box | Yes |
Application name | Home + Control |