Skip to main content
Logo print

X-LIGHT 360 Black recessed emergency lighting Permanent - Non Permanent 200 lumens 1H autotest

X-LIGHT 360 Legrand

X-LIGHT 360 Black recessed emergency lighting Permanent - Non Permanent 200 lumens 1H autotest

REF. 660144BK EAN. 3414972634854

X-LIGHT 360 black allows perfect integration, round format directly recessed without accessories

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Built-in
Function Escape route lighting/signage
Suitable for labelling type Other
Type of indicator Single-sided
With pictogram No
Suitable for standby switching Yes
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Emergency function monitoring system Automatic self test
Emergency power supply system Peripheral (individual battery)
Battery technology NiMH
Type of lithium-ion battery Other
With heating element for battery No
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 6
Lamp holder None
Number of lighting heads 1
Housing material Plastic
RAL-number housing 9005
Housing colour Black
Material cover Plastic, opal
Voltage type AC/DC
Nominal voltage (Min-Max) 230-230 V
Nominal current (Min-Max) 87-87 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Constant light output (CLO) Yes
Degree of protection (IP) IP42
degree of impact strength (IK) IK07
Protection class according to IEC 61140 II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Luminous flux in emergency mode 200 lm
Rated luminous flux according to IEC 62722-2- 1 (Min-Max) 200-200 lm
Max. system power 1.9 W
Luminous flux in standby mode 100 lm
Colour temperature (Min-Max) 5000-5700 K
Nominal operation time (Min-Max) 1-1 h
Height/depth 44.5 mm
Outer diameter 125 mm
Built-in height/depth 42 mm
Built-in diameter 110 mm
Type of wiring Loop-through wiring included
Number of poles 5
Conductor cross section 1.5 mm²
Connection type Screw connection
Connectable conductor cross section (Min-Max) 1.5-2.5 mm²
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-50 °C
Frequency (Min-Max) 50-60 Hz
Estimated bulb life 100000 h
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Cable nature for connection Flexible or rigid
With complemantary luminous signal No
Maximum Input cable diameter 12 mm
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) AA
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel metal hydride
Number of Pack 1 1
Number of Single Element (Pack1) 3
Single Element weight (Pack1) 25 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
Connected object No

Documentation

3 documents
Instruction Use
LE13296AD.pdf pdf (0.56 Mo)
Technical Sheet
S000118533FR_3.pdf pdf (3.93 Mo)
Technical Sheet
S000118533EN_3.pdf pdf (3.93 Mo)
1 document
IES file
LG-660144BK.zip zip (0.01 Mo)
2 documents
2 documents
Agreement
AENOR S-007/000004 (0.91 Mo)
PEP
LGRP-01887-V01.01-EN.pdf pdf (0.85 Mo)
SELECT AN ACTION