| Bus system KNX | Yes |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Mounting method | Surface mounted |
| With anti-theft/dismantling protection | No |
| With bus connection | No |
| Number of actuation points | 1 |
| Number of buttons | 0 |
| With LED indication | Yes |
| With label area | No |
| With display | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Other |
|---|---|
| Surface finishing | Matt |
| Colour | Other |
| Transparent | No |
| With room temperature controller | No |
| With IR sensor | No |
| Degree of protection (IP) | IP21 |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | CR2032 |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Lithium (battery or accumulator) |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 3.3 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |